(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorber Adjustable Type SCK Series (Part Numbers)

Shock Absorber Adjustable Type SCK Series

Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

(i)Caution

  • 0.005, 0.01 and 0.03 are non-adjustable types provided with no adjuster.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCK-FA-1.0M

Part Number
SCK-FA-1.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConstruction Stroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type

SGD 266.74

1 Piece(s) 4 Day(s) or more Adjustable Type30M272774.52.5161.6456021.0181341NoFlange Shape

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Orifice Method Single Orifice Operating Environment Standard
Body Material Aluminum Operating Temperature Range(°C) -10::80 Tip caps Available
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part SCK-FA-1.0M in the Shock Absorber Adjustable Type SCK Series series.

Similar Part Numbers

Part Number
SCK-00-0.01-N1
SCK-00-0.03
SCK-00-0.03-N1
SCK-FA-1.0M-N1
SCK-FA-1.2
SCK-FA-1.2-N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConstruction Stroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Locknut Support Type

SGD 60.22

1 Piece(s) 8 Day(s) or more [Fixed Type] Non-Adjustable Type10M12120.098155595454.5AvailablePrototype

SGD 53.22

1 Piece(s) 4 Day(s) or more [Fixed Type] Non-Adjustable Type10M16160.29417014710.54516NoPrototype

SGD 69.16

1 Piece(s) 4 Day(s) or more [Fixed Type] Non-Adjustable Type10M16160.29417014710.54516AvailablePrototype

SGD 288.98

1 Piece(s) 4 Day(s) or more Adjustable Type30M272774.52.5161.6456021.0181341AvailableFlange Shape

SGD 130.13

1 Piece(s) 4 Day(s) or more Adjustable Type15M252511.82122.5140017.230360NoFlange Shape

SGD 148.96

1 Piece(s) 4 Day(s) or more Adjustable Type15M252511.82122.5140017.230360AvailableFlange Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)