(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Standard Stainless Steel SUS303, Straight (Part Numbers)

Quick Fitting, Standard Stainless Steel SUS303, Straight

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of SUS303-TS

Dimensional drawing

SUS303-TS thread section (Metric type)

Thread section (Metric type)

Product Specifications

With a wide variety of shapes and sizes, support for all types from compact to medium and large types can be provided. You can connect quickly in a single-action.
  • Fluid used: air
  • Maximum operating pressure: 0.9 MPa
  • Working vacuum pressure: -100 kPa
  • Operating temperature range 0 to +60°C
  • Recommended tube nylon tube / urethane tube
Internal structure and main part materials

Internal structure and main part materials

  • Resin body: polybutylene terephthalate
  • Metal body / guide ring SUS303 equivalent
  • Lock teeth: stainless steel
  • Collet: polyacetal
  • O-ring / elastic sleeve H-NBR

Standard table

Part numberTube outer diameter
⌀D
RABL^NoteCWidth across flats
H
Effective cross-sectional area
(mm^2)
Weight
(g)
SUS303-TS4-M54M5 × 0.83.22016.814.9101.95.6
SUS303-TS4-M5022.919.785.9
SUS303-TS4-01R1/882117105.37.5
SUS303-TS4-02R1/411151415
SUS303-TS6-M56M5 × 0.83.222.118.917121.98.1
SUS303-TS6-M6M6 × 14.223.16.28.6
SUS303-TS6-01R1/8822.618.612.58.3
SUS303-TS6-02R1/41124.618.51416
SUS303-TS6-03R3/81223.617.21725
SUS303-TS8-018R1/8827.923.918.2142014
SUS303-TS8-02R1/41126.620.6
SUS303-TS8-03R3/81223.917.61721
SUS303-TS10-0110R1/8830.326.320.71722.921
SUS303-TS10-02R1/41129.823.83519
SUS303-TS10-03R3/81229.32324
SUS303-TS10-04R1/21530.322.12146
SUS303-TS12-0212R1/41135.929.923.3213540
SUS303-TS12-03R3/81231.925.65932
SUS303-TS12-04R1/21533.925.745
SUS303-TS16-0316R3/81239.33324.82483.354
SUS303-TS16-04R1/21541.333.111461

Note: The L dimension of the tapered thread type is a reference dimension after screw-in.

Usage examples

Ideal for use in a chemical atmosphere.

Product features details

With a wide variety of shapes and sizes, support for all types from compact to medium and large types can be provided.

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
SUS303-TS6-01
SUS303-TS6-02
SUS303-TS6-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M L Dimension
(mm)

SGD 14.83

1 Piece(s) 4 Day(s) or more R1/818.6

SGD 16.58

1 Piece(s) 4 Day(s) or more R1/418.5

SGD 15.73

1 Piece(s) 4 Day(s) or more M6×119.1

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material SUS303
Seal Material Standard (NBR) Screw Mounting, Direction Straight Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 6 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)