(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment Shock Absorber KSHA Series (Part Numbers)

Auxiliary Equipment Shock Absorber KSHA Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Auxiliary Equipment Shock Absorber KSHA Series
  • Auxiliary Equipment Shock Absorber KSHA Series
  • Auxiliary Equipment Shock Absorber KSHA Series
  • Auxiliary Equipment Shock Absorber KSHA Series
  • Auxiliary Equipment Shock Absorber KSHA Series
  • Auxiliary Equipment Shock Absorber KSHA Series
  • On Sale Till 31/03/2025

- Shock absorber fixed absorption capacity type, KSHA series from Koganei.
- KSH Series shock absorber is a linear orifice type.
- Total of five sizes, from M6 to M14.
- All sizes can be set with heavy load and light load absorption capacities.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Operating temperature range (°C): 0 to 60°C

(i)Caution

  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Drawing

Nose Mount

No rod tip cap: KSHA4×4 dimensional drawing Unit: mm

No rod tip cap: KSHA4 × 4

With rod tip cap: KSHA4×4C dimensional drawing Unit: mm

With rod tip cap: KSHA4 × 4C

No rod tip cap: KSHAO×O dimensional drawing Unit: mm

No rod tip cap: KSHA ○ × ○

With rod tip cap: KSHAO×OC dimensional drawing Unit: mm

With rod tip cap: KSHA ○ × ○ C

Insert Mount

Insert mount rod without tip cap: KSHA ○ × ○ - X

Insert Mount
No rod tip cap: KSHA ○ × ○ - X

Insert mount mounting hole

Insert mount mounting hole

With rod tip cap: KSHA ○ × ○ C - X

With rod tip cap: KSHA ○ × ○ C - X

Standard table

Nose Mount

Part numberSymbol
ABCDEFGHJKLMNPQR
KSHA5×5□M8 × 0.75531262.56351.221011.5361056.5
KSHA6×5□M10 × 1530.525.5373.56231213.938.51388
KSHA6×8□M10 × 18484031046231213.9561688
KSHA7×8□M12 × 18484031048231416.258181010
KSHA8×10□M14 × 1.510605041058251719.670201011

Insert Mount

Part numberSymbol
ANPQRSTMAMBMCMDMULM
KSHA6×8□-XM10 × 15616888.51238 or More13 or more210+0.5
+0.1
91213.9
KSHA7× 8□-XM12 × 15818101010.51438 or More13 or more212+0.5
+0.1
111416.2

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
KSHA6X8-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type Stopper Nuts Mounting Fitting Specifications

SGD 64.91

1 Piece(s) 4 Day(s) or more 8M10102[Brass] Copper Alloy1488.5303NoNose Mount---

Loading...

  1. 1
 

Basic Information

Main Body/Related Parts Main Body Structure Fixed Type Orifice Type Multi-orifice
Operating Environment Standard Operating Temperature Range(°C) 0::60

Please check the type/dimensions/specifications of the part KSHA6X8-E in the Auxiliary Equipment Shock Absorber KSHA Series series.

Similar Part Numbers

Part Number
KSHA4X4-BD
KSHA4X4C-A
KSHA4X4C-B
KSHA6X8-E-X
KSHA6X8-F
KSHA6X8-F-X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Body Material Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Allowable Angular Misalignment
(deg)
Tip Cap/Damper Mounting Type Stopper Nuts Mounting Fitting Specifications

SGD 53.72

1 Piece(s) 4 Day(s) or more 4M660.5Stainless Steel129.53601NoNose Mount---

SGD 59.17

1 Piece(s) 4 Day(s) or more 4M660.1Stainless Steel133.53601AvailableNose Mount---

SGD 59.17

1 Piece(s) 4 Day(s) or more 4M660.3Stainless Steel133.53601AvailableNose Mount---

SGD 64.91

1 Piece(s) 4 Day(s) or more 8M10102[Brass] Copper Alloy1488.5303NoInsert Mount---

SGD 64.91

1 Piece(s) 4 Day(s) or more 8M10102.9[Brass] Copper Alloy1488.5303NoNose Mount---

SGD 64.77

1 Piece(s) 10 Day(s) or more 8M10102.9[Brass] Copper Alloy1488.5303NoInsert Mount---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)