(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorber Fixed Type NCK Series (Part Numbers)

Shock Absorber Fixed Type NCK Series

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NCK-00-1.2-N1C

Part Number
NCK-00-1.2-N1C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

SGD 100.18

1 Piece(s) 4 Day(s) or more 10M1212122655.930360AvailableAvailableStandardPrototype

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Method Slit-Orifice Type
Operating Environment Standard Body Material Steel (chrome plating) Operating Temperature Range(°C) -10::80

Please check the type/dimensions/specifications of the part NCK-00-1.2-N1C in the Shock Absorber Fixed Type NCK Series series.

Similar Part Numbers

Part Number
NCK-00-0.1-N1
NCK-00-0.1-N1C
NCK-00-0.1-P4
NCK-00-12
NCK-00-12-C
NCK-00-12-N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

SGD 70.19

1 Piece(s) 4 Day(s) or more 4.5M881134.54.68080NoAvailableStandardPrototype

SGD 71.66

1 Piece(s) 4 Day(s) or more 4.5M881140.54.68080AvailableAvailableStandardPrototype

SGD 74.70

1 Piece(s) 8 Day(s) or more 4.5M881134.54.68080NoNoMaterial Limits (Sliding Parts)Prototype

SGD 130.76

1 Piece(s) 4 Day(s) or more 25M2525120312933.3121440NoNoStandardPrototype

SGD 140.19

1 Piece(s) 4 Day(s) or more 25M2525120314233.3121440AvailableNoStandardPrototype

SGD 159.01

1 Piece(s) 4 Day(s) or more 25M2525120312933.3121440NoAvailableStandardPrototype

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)