(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Hydraulic Unit 35HU204 Series (Part Numbers)

Small Hydraulic Unit 35HU204 Series

[Caution] Be sure to select and include a separate valve when ordering units with a separately sold valve. A small hydraulic unit with a rated pressure of 3.5MPa and a discharge amount of 4.2 L/min (60Hz).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
35HU204-32KN-A
35HU204-32N-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOil Cooler Length L
(mm)

SGD 1,625.93

1 Piece(s) 15 Day(s) or more With Oil Cooler460

SGD 1,674.79

1 Piece(s) 18 Day(s) or more Without Oil Cooler330

Loading...

  1. 1

Basic Information

Type Hydraulic Unit Motor Presence Discharge rate (at 50 Hz)(l/min) 3.2
Discharge rate (at 60 Hz)(l/min) 4.2 Rated Voltage (when there's an Electric Motor) AC200V 50Hz / AC200V 60Hz / AC220V 60Hz Pump Type Gear Pump
Mounting Method Mounting Foot Type Working Hydraulic Oil Mineral oil Pressure Rating(MPa) 3.5
Number of Pumps Single Flow Rate Control No Range of Working Oil Temperatures(℃) 15::60
Operating Temperature Range(℃) 5::40 Electric Motor Output(W) 400 Tank Content(l) 8.5
Valve No Valve Height H(mm) 436 Width W(mm) 260

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)