(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Full Blow Line Coupler, Zinc Alloy, for Trifurcated Piping (Part Numbers)

Rotary Full Blow Line Coupler, Zinc Alloy, for Trifurcated Piping

Multiple air extraction directions can be set freely within a 360° range.

[Features]
· Can extract from multiple air sources simultaneously from one pipeline.
· Extract air from any direction.
· Can choose between a two-branch model (RT) and a three-branch model (RE) depending on desired operation.
· Achieves low pressure loss and high flow rates.
· Max flow rate increased by approximately 40 - 50%.
· Valve closes during attachment and removal, allowing smooth operation with zero internal pressure.
· When separated, residual pressure on the plug side is released to eliminate unpleasant noise or backlash.
· Built-in three-block function that prevents accidental separation.
· Opening and closing of the valve can be performed while connected.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FBH-RE-ALM-NBR

Part Number
FBH-RE-ALM-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 280.00

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Aluminum (ALM)
Applicable Fluids Air Types Standard / Branch Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5 Types of connection screw R Nominal of Thread 1/2

Please check the type/dimensions/specifications of the part FBH-RE-ALM-NBR in the Rotary Full Blow Line Coupler, Zinc Alloy, for Trifurcated Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)