(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Coupler, Brass, PM, 10PM (Part Numbers)

Micro Coupler, Brass, PM, 10PM

[Features]
· Small and lightweight type with 9.5 mm sleeve outer diameter.
· Single-touch mounting through push-in.
· Tube fitter type realizes smoother piping.
· Small size with 9.5 mm sleeve outer diameter even though the socket is equipped with a valve.
· Single-touch connection of a plug and socket by just pushing in.
· Space-saving design perfect for limited piping space.
· Main body is made of plated brass and stainless steal to offer excellent corrosion resistance.
· All handle shapes are standardized so they can be used for a wide range of pneumatic applications.
· Ultra small with 9.5 mm outer diameter of sleeve.
▪ Single-touch connection (with automatic opening and closing valve).
▪ Abundant variety of mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-10PM-BRS

Part Number
MC-10PM-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 3.75

10 Piece(s) 3 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Single Passage Opening Closing Type Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1
Types of connection screw R Nominal of Thread 1/8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)