(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Coupler, Brass, for 3-Branch Piping (Part Numbers)

Micro Coupler, Brass, for 3-Branch Piping

Small lightweight type. Single touch connection via simple insertion.

[Features]
• Small and lightweight type with 9.5 mm sleeve outer diameter.
• Single-touch mounting via push-in mechanism.
• Tube fitter type enables even smoother laying of pipe.
• Space-saving design perfect for limited piping space.
• The main body is made of plated brass and stainless steel, offering excellent corrosion resistance.
• All handle shapes are standardized so they can be used for a wide range of pneumatic applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-03-BRS-NBR

Part Number
MC-03-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 108.20

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Branch Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1
Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MC-03-BRS-NBR in the Micro Coupler, Brass, for 3-Branch Piping series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)