(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Cupla, Plug, PM Type (for Female Thread Connections) (Part Numbers)

Super Cupla, Plug, PM Type (for Female Thread Connections)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Super Cupla, Plug, PM Type (for Female Thread Connections)
  • Super Cupla, Plug, PM Type (for Female Thread Connections)

[Features]
· Lightweight design makes the best match with handheld tools.
· Excellent operability through single-touch connection.
· Lightweight design suitable for connection with handheld tools.
· Some main body material is made with aluminum to reduce weight.
· Single-touch connection of a plug and socket by just pushing in.
· All handle shapes are standardized for use in a wide range of pneumatic applications.
· Moreover, the 02S20P type can be connected with a High Coupler socket (10, 17, 20, 30, and 40 types).
▪ Also available with tube fitter.
▪ Can be connected to the mold coupler (K-01 SP/K-02 SP/K-03 SP type).
▪ Single touch connection (with automatic opening and closing valve).
· Small type with sleeve outer diameter of 19.5 mm.
▪ Lightweight body material (Aluminum is used for some part).
▪ Abundant variety of mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
01PM-STL
02PM-STL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 5.70

1 Piece(s) 3 Day(s) 1/8

SGD 5.50

1 Piece(s) 3 Day(s) 1/4

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Operating Pressure Range(MPa) 0::1 Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)