(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FK Series Small Size (Part Numbers)

FK Series Small Size

Click this image to zoom it.

Move the mouse over the image to zoom

  • FK Series Small Size
  • FK Series Small Size
  • FK Series Small Size

Our standard small size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes up to large thread outer diameter M36.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FK-1412H-C

Part Number
FK-1412H-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

SGD 50.77

1 Piece(s) 4 Day(s) or more 1012M14149.8[Steel] Steel378821568.96014176Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Minimum Collision Velocity(m/s) 0.3 Allowable Angular Misalignment Degree(deg) ±2.5
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FK-1412H-C in the FK Series Small Size series.

Similar Part Numbers

Part Number
FK-0404L-S
FK-0604H-C
FK-0604H-S
FK-1412H-S
FK-1412L-C
FK-1412L-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

SGD 63.30

1 Piece(s) 4 Day(s) or more 104M440.1Stainless Steel128.612142.54544.5No

SGD 58.79

1 Piece(s) 4 Day(s) or more 104M660.5Stainless Steel1333363345622.5Available

SGD 51.24

1 Piece(s) Same day 104M660.5Stainless Steel1293363345622.5No

SGD 46.48

1 Piece(s) 9 Day(s) or more 1012M14149.8[Steel] Steel370821568.96014176No

SGD 50.77

1 Piece(s) 4 Day(s) or more 1012M14149.8[Steel] Steel1787521568.96014176Available

SGD 46.48

1 Piece(s) 4 Day(s) or more 1012M14149.8[Steel] Steel1707521568.96014176No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)