(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pig Liner Gloves 10 Pairs Included

Click this image to zoom it.

Move the mouse over the image to zoom

Pig Liner Gloves 10 Pairs Included【10 Pieces Per Package】

Standard Unit Price:
SGD 74.27
Days to Ship :
4 Day(s) or more

Wear-resistant, lightweight, and excellent breathability.
[Features]
· Nylon is used on the back and features excellent breathability.
· Elastic in wrist, featuring excellent fitting.
· Simple packaging type excellent in cost performance.
[Specifications]
· Glove: Pig Leather, Nylon
· 1 Bag: 10 Pairs Included
[Applications]
· Optimal for construction, civil engineering, reinforcing bars, assembly, loading and unloading, or transportation.
For detailed work.

Basic Specifications

Part Number
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 21.7
  • 22.5
  • 23.5
  • Clear
Middle Finger Long(CM)

Refine by

  • 8
  • 8.4
  • 8.8
  • Clear
Around Palm(CM)

Refine by

  • 19
  • 20
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
22.5
8.4
20
4 Day(s) or more
SGD 74.27

10 Pieces Per Package

Part Number : BTRN-L-10P
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 74.27
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    L
  • Overall Length(cm)
    22.5
  • Middle Finger Long(CM)
    8.4
  • Around Palm(CM)
    20
  • Thickness(mm)
    0.6
LL
23.5
8.8
21
4 Day(s) or more
SGD 74.27

10 Pieces Per Package

Part Number : BTRN-LL-10P
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 74.27
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    LL
  • Overall Length(cm)
    23.5
  • Middle Finger Long(CM)
    8.8
  • Around Palm(CM)
    21
  • Thickness(mm)
    0.6
M
21.7
8
19
4 Day(s) or more
SGD 74.27

10 Pieces Per Package

Part Number : BTRN-M-10P
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 74.27
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    M
  • Overall Length(cm)
    21.7
  • Middle Finger Long(CM)
    8
  • Around Palm(CM)
    19
  • Thickness(mm)
    0.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support