(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pig Leather Back Knitted with Magic Tape [GLVBM]

Click this image to zoom it.

Move the mouse over the image to zoom

Pig Leather Back Knitted with Magic Tape [GLVBM]

Standard Unit Price:
SGD 8.48-
Days to Ship :
4 Day(s) or more

[Sample providing service available] Universal type pig leather gloves. Comfortably fits and provides excellent workability with back knitted and wrist Magic Tape.
[Features]
· Lightweight and soft. Excellent in durability or abrasion-resistance and prevents fatigue even when worn for a long time.
· Knitted fabric is used on the back and features excellent breathability and fresh usability.
· Since soft leather is used, they are excellent in workability and provide good fingertip sensitivity.
· The pig leather price is lower than cowhide leather, for excellent cost performance.
[Specifications]
· Pig Leather/Back Knitted Fabric
· Wrist Magic Tape
· 1 Pair in Transparent Bag
[Applications]
· Automobile Part Manufacturing Factories, Construction Work, Civil Engineering Work, Reinforcement Work, Heavy Machine Operation, Machine Maintenance.
· Outdoor Work for Landscaping, Metal Machining, Transportation, Warehousing, Loading/Unloading, Gardening, Sports, Outdoor/Leisure Activities, etc.

(i)Caution

  • Cannot be used for work handling harmful items such as chemicals, solvents, or oils.
  • Itching, rashes, etc. may be caused due to allergic reactions, etc. depending on your constitution. If there is an abnormality, stop using the product. Note that leather will harden and gloves may shrink when washed. Note that they do not provide insulation from electricity. Do not directly touch hot objects. Note that your hands may be caught in machines with rotating parts. Note that your gloves may shrink or you may be burned in work with fire or sparks. Note that your gloves or hands may be damaged if you directly touch sharp objects.

Basic Specifications

Part Number
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
4 Day(s) or more
SGD 8.49

Part Number : GLVBM-L
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 8.49

Specificationtitle

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    L
  • Material
    Pig Leather
LL
4 Day(s) or more
SGD 8.52

Part Number : GLVBM-LL
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 8.52

Specificationtitle

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    LL
  • Material
    Pig Leather
M
4 Day(s) or more
SGD 8.48

Part Number : GLVBM-M
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 8.48

Specificationtitle

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    M
  • Material
    Pig Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)