(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Size Control Panel Box Front-Opening Type, FSR Series

Free Size Control Panel Box Front-Opening Type, FSR Series

[Free Hole Machining]A customizable size steel control enclosure with handle, front opening, FSR series

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated

Size can be requested by the customer in 3 directions. Sash type for a surface with superior strength.
· All surfaces are made from aluminum material for lightweight specifications with excellent machining performance.
· Ships within 5 days with or without drilling.
· Tapping can be done on all 6 surfaces.

[Basic Specifications]

Thickness/MaterialDoor1.6 mmSPHC
Body1.6 mmSPHC
SizeRangeUnit
W (width)300-1000 mm1 mm
H (height)200-1000 mm1 mm
D (depth)160-400 mm5 mm
Two handles/stays attached for H 800 mm or more.

Can be manufactured only when D≤W and D≤H

Specification Table

FSR Series Control Panel Box Front Opening Type Configurable Size: Related Image
The "−" size is not available.
D      W
H
300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 1,000
160 to 195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
200 to 245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
250 to 295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
300 to 350200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
355 to 400200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
Product available only when D ≤ W and D ≤ H

Basic Specifications

FSR Series Control Panel Box Front Opening Type Configurable Size: Related Image

FSR Series Control Panel Box Front Opening Type Configurable Size: Related Image

W800 or higher come with a handle and stay x 2 pieces each

 
 

 
Part Number
FSR-[300-1000/1]-[200-1000/1]-[160-400/5]-[E,​G,​K]
FSR-NS-[300-1000/1]-[200-1000/1]-[160-400/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

1 Piece(s) 6 Day(s) or more 10300 ~ 1000200 ~ 1000160 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

1 Piece(s) 6 Day(s) or more 10300 ~ 1000200 ~ 1000160 ~ 400Surface Preparation-

Loading...

  1. 1

Usage Example

FSR Series Control Panel Box Front Opening Type Configurable Size: Related Image

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Main body plate thickness(mm) 1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)