(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RSAU Series

RSAU Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • RSAU Series
  • RSAU Series

Long-awaited concealed-hinge type with handle.

  • Steel
  • Free Size
  • Web Box
  • Powder-Coated

Waterproof Flat Handle internal hinge type
· Structure enables opening and closing even with wall installation.

· There is no grid sticker on the intermediate plate
RSAU Series: Related ImagesRSAU Series: Related Images

Part Number

Configured Part Number is shown.

RSAU-[250-600/10]-[250-600/10]-[120-400/10]-[B,​E,​G,​K,​S,​W]

Specification Table

RSAU Series: Related Images
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
DW
H
¥ Normal Unit Price
250 to 300310 to 400410 to 500510 to 600
120 to 160250 to 300
310 to 400
410 to 500
510 to 600
170 to 200250 to 300
310 to 400
410 to 500
510 to 600
210 to 250250 to 300
310 to 400
410 to 500
510 to 600
260 to 300250 to 300
310 to 400
410 to 500
510 to 600
310 to 400250 to 300
310 to 400
410 to 500
510 to 600

Basic Specifications

RSAU Series: Related Images
RSAU Series: Related Images
RSAU Series: Related Images
Part Number
RSAU-[250-600/10]-[250-600/10]-[120-400/10]-[B,​E,​G,​K,​S,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color

-

1 Piece(s) 6 Day(s) or more 10250 ~ 600250 ~ 600120 ~ 400Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 / The underlying process

Loading...

  1. 1

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Main body plate thickness(mm) 1.6 Features It can be opened and closed even in wall installations
Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)