(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
| Days to Ship |
|
|---|

NAKANISHI
Nakanishi, spindle, collet chuck, CHK group.
[Compatible Chuck Nut]
K-265/CHN-B
| Standard Price: | SGD 103.30- |
|---|---|
| Days to Ship: | Same day or more |

MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,139.15- |
|---|---|
| Days to Ship: | 24 Day(s) or more |

NAKANISHI
Nakanishi, spindle, collet chuck, CHR group.
[Compatible models]
NR50-5100,ATC
| Standard Price: | SGD 85.76 |
|---|---|
| Days to Ship: | 4 Day(s) or more |

Air Motor Spindle MSS-20 Series Straight Type
NAKANISHI
[Features]
· Outer diameter is high hardness processed stainless steel increasing rigidity of the spindle.
· Exhaust utilizes a back air recovery method and includes a silencer.
· Rotation speed of the air motor main body is 30,000/24,000 rotations/min and utilizes a planetary gear system reducing this to 1/4 and 1/16.
| Standard Price: | SGD 1,218.33- |
|---|---|
| Days to Ship: | 11 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 1,047.10 |
|---|---|
| Days to Ship: | 8 Day(s) |

Tapered Shank Spindle, HSK Shank
MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,138.48- |
|---|---|
| Days to Ship: | 64 Day(s) |

Tapered Shank Spindle, SK Shank
MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,701.67- |
|---|---|
| Days to Ship: | 64 Day(s) |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 800.90 |
|---|---|
| Days to Ship: | 11 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 549.30 |
|---|---|
| Days to Ship: | 8 Day(s) |

ø20 Motor Spindle (Uses CHA Collet) EM20-S6000
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
| Standard Price: | SGD 1,921.51 |
|---|---|
| Days to Ship: | 7 Day(s) or more |

Motor Spindle With Flange EMSF-3060K
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
| Standard Price: | SGD 2,535.19 |
|---|---|
| Days to Ship: | 14 Day(s) or more |

NAKANISHI
Nakanishi, spindle, collet chuck, CHA group.
[Compatible Chuck Nut]
K-263/CHN-A
| Standard Price: | SGD 84.90- |
|---|---|
| Days to Ship: | 8 Day(s) or more |

Tapered Shank Spindle, BT Shank
MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,745.00- |
|---|---|
| Days to Ship: | 64 Day(s) |

Tapered Shank Spindle, NT Shank
MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,002.25- |
|---|---|
| Days to Ship: | 64 Day(s) |

Air Motor Spindle MSS-20 Series 90° Angle Type
NAKANISHI
[Features]
· Outer diameter is high hardness processed stainless steel increasing rigidity of the spindle.
· Exhaust utilizes a back air recovery method and includes a silencer.
· Rotation speed of the air motor main body is 30,000/24,000 rotations/min and utilizes a planetary gear system reducing this to 1/4 and 1/16.
| Standard Price: | SGD 1,282.25- |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Manual Tool Replacement Spindle NRR-3060
NAKANISHI
[Features]
· Enables single-action replacement of tools using a lever action.
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
| Standard Price: | SGD 1,361.80 |
|---|---|
| Days to Ship: | 8 Day(s) or more |

Lever Type Quick Change Spindle NRR3060-QC
NAKANISHI
[Features]
· Utilizes lever type chucking method enabling quick and simple replacement of collet holders.
· Use of a collet holder enables preparation of tools separate from the machine greatly improving setup workability.
· Two types of collets (CHK 0.5 mm to 6.35 mm, CHA 0.5 mm to 4.0 mm) can be selected.
| Standard Price: | SGD 1,000.98 |
|---|---|
| Days to Ship: | 4 Day(s) or more |
| Standard Price: | SGD 684.94 |
|---|---|
| Days to Ship: | 8 Day(s) |

UHT
[Features]
· Holder mounting type / standard holder mounting type.
· With rear ventilation control valve
| Standard Price: | SGD 722.30 |
|---|---|
| Days to Ship: | 8 Day(s) |

Tapered Shank Spindle, CAT Shank
MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,138.48- |
|---|---|
| Days to Ship: | 64 Day(s) |

Tapered Shank Spindle, ST Shank
MINITOR
[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.
| Standard Price: | SGD 3,571.87 |
|---|---|
| Days to Ship: | 64 Day(s) |

NAKANISHI
[Features]
· Through reduction in overall spindle length, mounting to small NC/CNC lathes is now possible.
· Integration and high hardness tempering of the sheath has enhanced scratch prevention, preventing of deformation during mounting and spindle rigidity.
| Standard Price: | SGD 1,729.73 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

NAKANISHI
[Features]
· Through reduction in overall spindle length, mounting to small NC/CNC lathes is now possible.
· Integration and high hardness tempering of the sheath has enhanced scratch prevention, preventing of deformation during mounting and spindle rigidity.
| Standard Price: | SGD 1,972.66 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

NAKANISHI
[Features]
· Through reduction in overall spindle length, mounting to small NC/CNC lathes has been made easier.
· High hardness tempering of the sheath has enhanced scratch prevention, preventing of deformation during mounting, and spindle rigidity.
· Integration of the sheath has improved rigidity of the spindle.
| Standard Price: | SGD 1,665.80 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

90° Angle Air Motor Spindle PMA-3013K
NAKANISHI
[Features]
· Through reduction in overall spindle length, mounting to small NC/CNC lathes is now possible.
· Integration and high hardness tempering of the sheath has enhanced scratch prevention, preventing of deformation during mounting and spindle rigidity.
| Standard Price: | SGD 1,819.23 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

90° Angle Air Motor Spindle PMA-3013S
NAKANISHI
[Features]
· Through reduction in overall spindle length, mounting to small NC/CNC lathes is now possible.
· Integration and high hardness tempering of the sheath has enhanced scratch prevention, preventing of deformation during mounting and spindle rigidity.
| Standard Price: | SGD 2,686.68 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Air Motor Spindle MSS-25 Series 90° Angle Type
NAKANISHI
[Features]
· Outer diameter material: high hardness tempered stainless steel
· Exhaust utilizes back air recovery method and includes a silencer.
| Standard Price: | SGD 1,371.75- |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Air Motor Spindle MSS-25 Series Straight Type
NAKANISHI
[Features]
· Outer diameter material: high hardness tempered stainless steel
· Exhaust utilizes back air recovery method and includes a silencer.
| Standard Price: | SGD 1,717.28- |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Air Motor Spindle MSST-23 Series Straight Type
NAKANISHI
[Features]
· Outer diameter material: high hardness tempered stainless steel
· Exhaust utilizes back air recovery method and includes a silencer.
| Standard Price: | SGD 1,853.08- |
|---|---|
| Days to Ship: | 11 Day(s) or more |

Air Motor Spindle MSS-19 Series 90° Angle Type
NAKANISHI
[Features]
· Outer diameter is high hardness processed stainless steel increasing rigidity of the spindle.
· Exhaust utilizes a back air recovery method and includes a silencer.
· Rotation speed of the air motor main body is 30,000/24,000 rotations/min and utilizes a planetary gear system reducing this to 1/4 and 1/16.
| Standard Price: | SGD 1,282.25- |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Air Motor Spindle MSS-19 Series Straight Type
NAKANISHI
[Features]
· Outer diameter is high hardness processed stainless steel increasing rigidity of the spindle.
· Exhaust utilizes a back air recovery method and includes a silencer.
· Rotation speed of the air motor main body is 30,000/24,000 rotations/min and utilizes a planetary gear system reducing this to 1/4 and 1/16.
| Standard Price: | SGD 1,218.33- |
|---|---|
| Days to Ship: | 4 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 842.70 |
|---|---|
| Days to Ship: | 11 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 847.56 |
|---|---|
| Days to Ship: | 11 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 387.29 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 763.30 |
|---|---|
| Days to Ship: | 8 Day(s) |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 642.99 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

NAKANISHI
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
| Standard Price: | SGD 681.35 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

NAKANISHI
[Features]
Separate type spindle.
The spindle section and motor section can be freely combined, allowing the user to select the model that best suits the application.
It is easy to replace for repair.
[Applications]
Parts for machine tools such as lathe processing and milling machines
| Standard Price: | SGD 1,576.31 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Motor Spindle With Gear Reduction Device EMR-3008K
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
| Standard Price: | SGD 2,164.43 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Angle Motor Spindle Built-In Head EMA-3020S
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
| Standard Price: | SGD 1,665.80 |
|---|---|
| Days to Ship: | 22 Day(s) or more |

Angle Motor Spindle Standard Head EMA-3020K
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
| Standard Price: | SGD 1,947.08 |
|---|---|
| Days to Ship: | 8 Day(s) or more |

ø30 Motor Spindle (Uses CHK Collet) EM30-S6000
NAKANISHI
[Features]
· Overall length shortened compared to integrated type making mounting to small space saving NC lathe/dedicated machines easy.
| Standard Price: | SGD 2,049.36 |
|---|---|
| Days to Ship: | 7 Day(s) or more |

Lever Type Quick Change Spindle NRR4040-QC
NAKANISHI
[Features]
· Utilizes lever type chucking method enabling quick and simple replacement of collet holders.
· Use of a collet holder enables preparation of tools separate from the machine greatly improving setup workability.
· Two types of collet holders selectable, allowing for a broad range of sizes of collets (CH16, CHK).
| Standard Price: | SGD 2,177.22 |
|---|---|
| Days to Ship: | 25 Day(s) or more |

NAKANISHI
The E4000 series is the strongest spindle in the ø40 mm class, achieving a maximum output of 1,200 W and a maximum torque of 100 cN⋅m.
Spindle runout is within 1 µm, enabling high-precision machining and extending tool lifespan.
| Standard Price: | SGD 1,793.66 |
|---|---|
| Days to Ship: | 4 Day(s) or more |

E4000 Series Motor Spindle (Integrated Type) Angle Cord Type BMS-4020RA
NAKANISHI
[Features]
· Through reduction in overall spindle length, mounting to small space saving NC lathes/dedicated machines is easy.
| Standard Price: | SGD 5,731.49 |
|---|---|
| Days to Ship: | 4 Day(s) or more |
| Brand |
|---|
| Product Series |
| Days to Ship |
| Product Type |
| Format |
| Maximum Engine Speed(min-1) |
| Brand | NAKANISHI | MINITOR | NAKANISHI | NAKANISHI | NAKANISHI | MINITOR | MINITOR | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | MINITOR | MINITOR | NAKANISHI | NAKANISHI | NAKANISHI | UHT | UHT | MINITOR | MINITOR | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI | NAKANISHI |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | E4000 Series Motor Spindle (Integrated Type) Angle Cord Type BMS-4020RA | ||||||||||||||||||||||||||||||||||||||||||||
| Days to Ship | Same day or more | 24 Day(s) or more | 4 Day(s) or more | 11 Day(s) or more | 8 Day(s) | 64 Day(s) | 64 Day(s) | 11 Day(s) or more | 8 Day(s) | 7 Day(s) or more | 14 Day(s) or more | 8 Day(s) or more | 64 Day(s) | 64 Day(s) | 22 Day(s) or more | 8 Day(s) or more | 4 Day(s) or more | 8 Day(s) | 8 Day(s) | 64 Day(s) | 64 Day(s) | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 11 Day(s) or more | 22 Day(s) or more | 4 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more | 22 Day(s) or more | 8 Day(s) | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 22 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 25 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more |
| Product Type | Part | - | Part | Main Body | Main Body | - | - | Main Body | Main Body | Main Body | - | Part | - | - | Main Body | - | Main Body | Main Body | Main Body | - | - | Main Body | Main Body | - | Main Body | - | Main Body | Main Body | Main Body | - | - | - | Main Body | - | Main Body | - | - | - | - | - | - | Main Body | - | Main Body | - |
| Format | - | - | - | Straight | Straight | - | - | Straight | Straight | - | - | - | - | - | Angle | - | - | Straight | Straight | - | - | Straight / Angle | Straight | - | Angle | - | Angle | Straight | Straight | - | - | - | Straight | - | Straight | - | - | - | - | - | - | - | - | Straight | - |
| Maximum Engine Speed(min-1) | - | - | - | 2000 ~ 30000 | 60000 | - | - | 40000 | 30000 | 60000 | - | - | - | - | 2000 ~ 8000 | - | 60000 | 75000 | 75000 | - | - | 20000 | 5000 | - | 13000 | - | 1400 ~ 5500 | 1500 ~ 24000 | 2000 ~ 30000 | - | - | - | 50000 | - | 50000 | - | - | - | - | - | - | 60000 | - | 40000 | - |
Loading...
How can we improve?
How can we improve?