(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gas Springs(Body Type:GSZ)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 21 Day(s) or Less
  • 22 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Gas Spring GSP

    Brand

    MISUMI

    Product Series

    Gas Spring GSP

    CAD
    • 2D / 3D
    Days to Ship 4 Day(s) or more
    Stroke (S)(mm)-
    Outer diameter (D)(mm)19 ~ 63
    L Dimension (L)(mm)-
    Set/single itemOnly plates
    Initial load(N)-
    Maximum load(N)-
    Plate Type-
    Body TypeGSZ
    Brand-
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageNo

    Loading...

    1. 1

    Related Categories to Gas Springs