(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flying Cam Units(Cam Types:Compact Type for Piercing)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 8 Day(s) or Less
  • 17 Day(s) or Less
  • 19 Day(s) or Less
  • 21 Day(s) or Less
  • 22 Day(s) or Less
  • 24 Day(s) or Less
  • 25 Day(s) or Less
  • 27 Day(s) or Less
  • 28 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Cam Types
Installation space(mm)
Capacity(tonf)
Tilt angle(°)
Spring specifications
Type

    Compact Flying Cam Units for Pierce MGFVC52 / MEVCN52 (θ=00-40)

      Compact Flying Cam Units for Pierce MGFVC52 / MEVCN52 (θ=45-80)

      Brand

      MISUMI

      MISUMI

      Product Series

      Compact Flying Cam Units for Pierce MGFVC52 / MEVCN52 (θ=00-40)

      Compact Flying Cam Units for Pierce MGFVC52 / MEVCN52 (θ=45-80)

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 4 Day(s) or more 4 Day(s) or more
      Cam TypesCompact Type for PiercingCompact Type for Piercing
      Installation space(mm)5252
      Capacity(tonf)33
      Tilt angle(°)0 ~ 4045 ~ 80
      Spring specifications--
      TypeHigh precision / High durabilityHigh precision / High durability

      Loading...

      1. 1

      Related Categories to Flying Cam Units