(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Retainers(Type:NC Compatible with single-fixing bolts)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Type
Components
Material
Applicable punch shape

    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick

    Brand

    MISUMI

    Product Series

    End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick

    CAD
    • 2D / 3D
    Days to Ship 4 Day(s) or more
    TypeNC Compatible with single-fixing bolts
    ComponentsSet / Set (without backing plate) / Body only / Backing plate only
    MaterialS45C
    Applicable punch shapeFor round punch / For shaped punch

    Loading...

    1. 1

    Related Categories to Retainers