(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MISUMI Gas Springs(Body Type:GSN)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 21 Day(s) or Less
  • 22 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Gas Spring GSN

    Brand

    MISUMI

    Product Series

    Gas Spring GSN

    CAD
    • 2D / 3D
    Days to Ship 4 Day(s) or more
    Stroke (S)(mm)5 ~ 100
    Outer diameter (D)(mm)25 ~ 63
    L Dimension (L)(mm)45 ~ 235
    Set/single itemBody only / Only plates
    Initial load(N)3000 ~ 20000
    Maximum load(N)4780 ~ 36603
    Plate TypeBM (For GSN)
    Body TypeGSN
    BrandMISUMI
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageNo

    Loading...

    1. 1

    Related Categories to Gas Springs