(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ESD-Safe Sandals Without Heels

ESD-Safe Sandals Without Heels

Standard Unit Price:
SGD 47.45
Days to Ship :
7 Day(s) or more

Slipper-type ESD sandals that allow the static electricity generated in the human body to quickly and safely leak through the shoes and the floor, prevent dust and dirt from being brought into cleanrooms, etc., due to static electricity, and are easy to wear.

Basic Specifications

  • Product Type
    Slippers・Sandals
  • Size
    LL
  • Type
    Slipper type
  • Materials
    Soles: Polyurethane
  • Electric Resistance Value(Ω)
    1.0 × 10^5 ≤ Rg ≤ 1.0 × 10^8
Part Number
Color

Refine by

  • White
  • Gray
  • Clear
AS ONE Part Number

Refine by

  • 61-0076-06
  • 61-0076-02
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White
61-0076-02
7 Day(s) or more
SGD 47.45

Part Number : 625-30001WLL
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 47.45

Specificationtitle

  • Product Type
    Slippers・Sandals
  • Color
    White
  • Size
    LL
  • Type
    Slipper type
  • AS ONE Part Number
    61-0076-02
  • Materials
    Soles: Polyurethane
  • Electric Resistance Value(Ω)
    1.0 × 10^5 ≤ Rg ≤ 1.0 × 10^8
Gray
61-0076-06
7 Day(s) or more
SGD 47.45

Minimum order quantity is 2.

Part Number : 625-30007RLL
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 47.45

Specificationtitle

  • Product Type
    Slippers・Sandals
  • Color
    Gray
  • Size
    LL
  • Type
    Slipper type
  • AS ONE Part Number
    61-0076-06
  • Materials
    Soles: Polyurethane
  • Electric Resistance Value(Ω)
    1.0 × 10^5 ≤ Rg ≤ 1.0 × 10^8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support