(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tokyo Garasu Kikai Co., Ltd., Esclinica Pack, WL, Double Bag, 100 Pcs., Double Bag of PP and PE With Excellent Heat Resistance

Tokyo Garasu Kikai Co., Ltd., Esclinica Pack, WL, Double Bag, 100 Pcs., Double Bag of PP and PE With Excellent Heat Resistance

Standard Unit Price:
SGD 324.64
Days to Ship :
11 Day(s) or more

[Features]Double bag of PP and PE with excellent heat resistance. (No deodorant ingredients are included)
[Product Specifications]
·Dimensions (mm): Outside 620 × 820 / inside 615 × 840
·Size (Name): WL (double layer)
·Quantity (Pc.): 100
·Heat Resistance Temperature: 130°C
·With a mouth-tightening belt.

Basic Specifications

  • TGK Part Number
    0439-23-68-04
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
SGD 324.64

Part Number : C-CE22
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 324.64

Specificationtitle

  • TGK Part Number
    0439-23-68-04

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support