(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluoropolymer Male 3-Way Valve Press-Fit Type, ø6 × R1/4, NR0012-01

Fluoropolymer Male 3-Way Valve Press-Fit Type, ø6 × R1/4, NR0012-01

Standard Unit Price:
SGD 433.19
Days to Ship :
11 Day(s) or more

[Features]
・ It has excellent chemical resistance
·Since the stopcock (stem) is press-fitted, the orifice diameter is also large
·Ferrule type seal specifications (No tools required. It can be connected by tightening the cap nut)
·Please use it as a tube connection to various devices and containers.

Basic Specifications

  • AS ONE Part Number
    61-3527-61
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
SGD 433.19

Part Number : NR0012-001
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 433.19

Specificationtitle

  • AS ONE Part Number
    61-3527-61

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support