(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Neoprene Gloves, 310 mm (Anti-Slip Processing)

Click this image to zoom it.

Move the mouse over the image to zoom

Neoprene Gloves, 310 mm (Anti-Slip Processing)

Standard Unit Price:
SGD 28.90
Days to Ship :
8 Day(s)

The gloves have a 2-layer structure of neoprene on the outside and natural rubber on the inside, making them durable and easy to work with.

Basic Specifications

  • Product Type
    Non-Slip
  • Size
    M
  • Specifications
    Long
  • Application
    For work
  • JAN Code
    4589638269936
  • Detailed specifications 1
    ·Size: M; Overall length (mm): 310; Quantity: 1 pair
  • Detailed specifications 2
    ·Materials: Outside: neoprene; Inside: natural rubber + cotton flocked; Thickness: 0.75 mm, anti-slip processing
  • Capacity
    1 pair
Part Number
Capacity

Refine by

  • 1 pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
8 Day(s)
SGD 28.90

Part Number : 4-833-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.90
Quantity 1 pair

Specificationtitle

  • Product Type
    Non-Slip
  • Size
    M
  • Specifications
    Long
  • Application
    For work
  • JAN Code
    4589638269936
  • Detailed specifications 1
    ·Size: M; Overall length (mm): 310; Quantity: 1 pair
  • Detailed specifications 2
    ·Materials: Outside: neoprene; Inside: natural rubber + cotton flocked; Thickness: 0.75 mm, anti-slip processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support