(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Seat Clip

Seat Clip

Standard Unit Price:
SGD 8.25
Days to Ship :
7 Day(s) or more

[Product Specifications]
·Overall Length: 80 mm
·Materials: ABS resin
·Color: Black
·Quantity: 1 pc. included

(i)Caution

  • The photograph shows the representative image of the product.

Basic Specifications

  • Materials
    ABS resin
  • Color
    Black
  • Quantity
    1 pc. included
  • Overall Length
    80mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 8.25

Part Number : EA916Y-15A
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 8.25

Specificationtitle

  • Materials
    ABS resin
  • Color
    Black
  • Quantity
    1 pc. included
  • Overall Length
    80mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support