(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RELIEF Hexagonal Shaft Speed Lock Chuck

RELIEF Hexagonal Shaft Speed Lock Chuck

Click this image to zoom it.

Move the mouse over the image to zoom

With the spring function, the hex shank can be attached and detached in a single-action.

Part Number

Configured Part Number is shown.

32300

Part Number
32300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.72

1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 52 Shaft diameter(mm) 6.35 Specifications Ball lock function

Please check the type/dimensions/specifications of the part 32300 in the RELIEF Hexagonal Shaft Speed Lock Chuck series.

Tech Support