(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Concrete TOP

Concrete TOP

[Features]
· Uses coarse C abrasive grains, allowing you to polish materials such as concrete in one go.
· Ideal for chipping work on concrete and stone materials.
· Suitable for chamfering and deburring of tiles, concrete blocks, etc.

Part Number

Configured Part Number is shown.

CTOP1001

Part Number
CTOP1001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.40

5 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stone Material / Glass Outer diameter Dimensions(mm) 100
Particle Size(#) 24 abrasive grain C Abrasive Grain

Please check the type/dimensions/specifications of the part CTOP1001 in the Concrete TOP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)