(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HV-C/HV-CP Series, JCSS Calibration Documents (Part Numbers)

Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HV-C/HV-CP Series, JCSS Calibration Documents

Click this image to zoom it.

Move the mouse over the image to zoom

  • HV15KC-JA-00J00
  • HV60KC-JA-00J00
  • HV200KC-JA-00J00
  • HV15KCP-JA-00J00
  • HV60KCP-JA-00J00
  • HV200KCP-JA-00J00

·The set product of this series consists of the main body, a calibration certificate, an inspection report, and a traceability system chart. Weighing platform, dust-proof and waterproof digital platform scale HV-C/HV-CP series, with JCSS calibration document · [Features] With 3-color 5-level comparator light + numeric keypad · Dust-proof/waterproof class IP65 for weighing platform · Triple range to work 3 times · HV-CP series has a built-in printer · Washable weighing unit, dust-proof and waterproof class IP65 · Vinyl protective cover for display unit included · Display unit can be adjusted upward in 4 stages · Easy-to-read 3-color 5-level color comparator light · Upper and lower limit settings for sorting work · Cable length from the weighing platform to the display: HV-15KC (CP) 1.5 m, HV-60KC (CP)/HV-200KC (CP) 2.5 m · CP models have a built-in printer · HV-C series can be powered by batteries as well as AC power supply (D × 4 pcs.)

(i)Caution

  • This product comes with JCSS calibration documentation (calibration certificate and inspection performance record). The name and address of the certificate requester is left blank.

PDF

Part Number

Configured Part Number is shown.

HV60KC-JA-00J00

 
Part Number
HV60KC-JA-00J00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Dry Cell Battery Compatible Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

SGD 1,302.97

1 Piece(s) 19 Day(s) or more 15,000/30,000/60,000None424330Standard type330621771120,0000.005 kg / 0.01 kg / 0.02 kg11

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP65

Please check the type/dimensions/specifications of the part HV60KC-JA-00J00 in the Dust-Proof/Waterproof Digital Platform Scale (Water Strong), HV-C/HV-CP Series, JCSS Calibration Documents series.

Similar Part Numbers

Part Number
HV15KC-JA-00J00
HV15KCP-JA-00J00
HV200KC-JA-00J00
HV200KCP-JA-00J00
HV60KCP-JA-00J00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Dry Cell Battery Compatible Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

SGD 1,222.50

1 Piece(s) 18 Day(s) or more 3,000/6,000/15,000None250250Standard type275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

SGD 1,740.74

1 Piece(s) 19 Day(s) or more 3,000/6,000/15,000Available250250With built-in printer275474368150,0000.001 kg / 0.002 kg / 0.005 kgApprox. 7

SGD 1,638.53

1 Piece(s) 19 Day(s) or more 60,000/150,000/220,000None530390Standard type390712773110,000-Approx. 17

SGD 2,212.91

1 Piece(s) 19 Day(s) or more 60,000/150,000/220,000Available530390With built-in printer390712773110,000-Approx. 17

SGD 1,821.21

1 Piece(s) 19 Day(s) or more 15,000/30,000/60,000Available424330With built-in printer330621771120,0000.005 kg / 0.01 kg / 0.02 kg11

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)