(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Tape Measure KAIDAN

Long Tape Measure KAIDAN

Click this image to zoom it.

Move the mouse over the image to zoom

New design with stepped graduations to prevent misreading.
[Features]
· The dust remover removes dust and debris suck to the the tape to prevent it from being wound inside the tape measure.
· 4 planetary gears and a rotary shaft provides smooth winding at 3 times the speed.
· The HBS mechanism prevents the tape from being pulled out too far.
· Rubber grip that fits the hand snugly.
· Measuring tape with excellent abrasion resistance and electrical insulation. It is also resistant to temperature change.
· The top rubber and shock absorber boast excellent workability.
· Easy-to-read 1‑mm stepped graduation scale.
· Features 2‑mm point graduations in even-number jumps for easily identifying numbers.
· Repeated-digit type with large easy-to-read numbers (1 to 99 cm.)
[Applications]
· For distance measurement.

PDF

Long Tape Measure KAIDAN: related images

Part Number
GFM-30KD
GFM-50KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTape length
(m)

SGD 84.95

1 Piece(s) 10 Day(s) 30

SGD 114.10

1 Piece(s) 10 Day(s) 50

Loading...

  1. 1
 

Basic Information

Materials Glass Fiber Tape width(mm) 12.5 Product type Large Tape Measure
Standard tension(N) 20 455‑mm pitch display Available JIS standard JIS1 Grade

Tech Support