(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rubber Grindstone With Shaft - Daiwa Rabin

Rubber Grindstone With Shaft - Daiwa Rabin

Click this image to zoom it.

Move the mouse over the image to zoom

  • 17980
  • 17980

Kit that includes cutting and polishing CM type for any kind of material from general steel to aluminum, stainless steel, nickel alloy, etc.; OX type for when polishing is important; and also the Diamond Rabin ideal for finishing super-hard, difficult-to-grind materials.

PDF

Part Number

Configured Part Number is shown.

17980

Part Number
17980
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.16

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Set Parts Particle Size(#) 120 / 80 / 220 / 1000 / 320 / 3,000 Shaft Diameter(mm) 3
Grindstone section external diameter(mm) 4 / 5 Grindstone section length(mm) 13 / 15 Shaft Length(mm) 30
Abrasive Grain Special abrasive grain / Diamond Binder Type CM55 (Medium-hard), OX44, OX66 (Medium hard) Color Red, blue, green, black, yellow
Maximum Rotation Speed(min-1) 30,000

Please check the type/dimensions/specifications of the part 17980 in the Rubber Grindstone With Shaft - Daiwa Rabin series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)