(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
1,800 × 450 × 1,800 mm/150 kg, Stainless Steel Lightweight Shelf (5 Tiers)

1,800 × 450 × 1,800 mm/150 kg, Stainless Steel Lightweight Shelf (5 Tiers)

Standard Unit Price:
SGD 1,944.86
Days to Ship :
7 Day(s) or more

[Features]
·Height: 1800 mm
·Strut width: 40 mm
·Material: Stainless steel (brushed finish)
·Load Capacity: 150 kg (per tier)
·The shelf boards can be moved at 50 mm intervals. (excluding the top plate and bottom plate)
·Width: 1800 mm
·Depth: 450 mm
·Weight: 50.1 kg

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Due to the heavy weight, the product may be delivered by car.

Basic Specifications

  • Weight
    50.1 kg
  • Materials
    Stainless steel (brushed finish)
  • Width
    1800mm
  • Height
    1800mm
  • Depth
    450mm
  • Load Capacity
    150 kg (per tier)
  • Strut Width
    40mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 1,944.86

Part Number : EA976EB-180
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 1,944.86

Specificationtitle

  • Weight
    50.1 kg
  • Materials
    Stainless steel (brushed finish)
  • Width
    1800mm
  • Height
    1800mm
  • Depth
    450mm
  • Load Capacity
    150 kg (per tier)
  • Strut Width
    40mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support