(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fiber Folding Ruler With Kaidan Scale

Fiber Folding Ruler With Kaidan Scale

Click this image to zoom it.

Move the mouse over the image to zoom

The newly designed Kaidan stepped scale helps prevent user error when taking measurements in mm units.
[Features]
· Made from non-conducting, rust-resistant glass fibers.
· Can be folded making it easy to carry around with you.
· Stops with a click at 90° and 180°.
[Applications]
· For measuring dimensions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFR-100CKD

 
Part Number
PFR-100CKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.85

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 1,000 Scale Pitch Lower Part(mm) 1 Scale Pitch Upper Part(mm) 1
Material Resin Calibration Not supported Calibration Certificate No
Straight Scale Size 1,000 Material Details Plastic Thickness(mm) 3.1
Width(mm) 15 Length(mm) 1,000 Mass(g) 60

Please check the type/dimensions/specifications of the part PFR-100CKD in the Fiber Folding Ruler With Kaidan Scale series.

Tech Support