(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dressmaking Tape Measure Auto KAIDAN

Dressmaking Tape Measure Auto KAIDAN

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Class 1. A Japanese-made product with reassuringly high quality. Antibacterial tape specification.
[Features]
· Glass fiber tape measure with little elasticity.
· Quiet design, does not make a clicking sound when pulling out the tape.
· An antibacterial agent is incorporated into the tape to suppress the propagation of bacteria.
· Easy-to-read mm stepped graduation scale.
· Features 2‑mm point graduations in even-number jumps for easily identifying numbers.
· Sequential numbering to prevent misreading of numerical values.
[Applications]
· For measuring dimensions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

DMA-1215KD

 
Part Number
DMA-1215KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.90

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 1.5 Tape Width(mm) 12 Scale Indicator Both Sides
Standard JIS Class 1 Tape material Glass fiber Tape Coating Resin coating
Body Material ABS Weight(g) 25

Please check the type/dimensions/specifications of the part DMA-1215KD in the Dressmaking Tape Measure Auto KAIDAN series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)