(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carpenter's Square Kaidan, Thick & Wide With Magnet (Part Numbers)

Carpenter's Square Kaidan, Thick & Wide With Magnet

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

MT-30CMGKD

 
Part Number
MT-30CMGKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.44

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Thick Wide Scale mm Surface Finishing Silver
Material Stainless Steel JIS JIS Calibration Supported
Thickness(mm) 2 Beam width(mm) 20 Long Hand(mm) 320
Short Hand(mm) 160 Mass(g) 142

Tech Support