(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

A Spiral Flute Left Hand Trapezoidal Thread Tap Spiral Tap_SL-LH-Tr (Part Numbers)

A Spiral Flute Left Hand Trapezoidal Thread Tap Spiral Tap_SL-LH-Tr

[Features]
· The angle of the thread crest is 30°.
· The symbol used for the thread is represented by "Tr."

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZYT22W0HEB

 
Part Number
ZYT22W0HEB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 1,837.39

1 Piece(s) 4 Day(s) or more Tr 22522P2501501814174

Loading...

  1. 1

Basic Information

Screw Types Trapezoid Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For through hole Coating Y/N NA
Threaded Direction Left

Please check the type/dimensions/specifications of the part ZYT22W0HEB in the A Spiral Flute Left Hand Trapezoidal Thread Tap Spiral Tap_SL-LH-Tr series.

Similar Part Numbers

Part Number
ZYT14S0HEB
ZYT16S0HEB
ZYT16U0HEB
ZYT24W0HEB
ZYT25W0HEB
ZYT26W0HEB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 911.65

1 Piece(s) 4 Day(s) or more Tr 14323P19095119123

SGD 1,105.28

1 Piece(s) 4 Day(s) or more Tr 16325P2001001310133

SGD 1,105.28

1 Piece(s) 4 Day(s) or more Tr 16422.5P220120129123

SGD 2,097.49

1 Piece(s) 4 Day(s) or more Tr 24524P2601601915184

SGD 2,261.25

1 Piece(s) 4 Day(s) or more Tr 25525P2701702015184

SGD 2,405.75

1 Piece(s) 4 Day(s) or more Tr 26527P2801802117204

Tech Support