(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Flute Tap for Through Hole for Trapezoidal Threads_SL-Tr (Part Numbers)

Spiral Flute Tap for Through Hole for Trapezoidal Threads_SL-Tr

[Features]
· The angle of the thread crest is 30°.
· The symbol used for the thread is represented by "Tr."

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LYT24W0HEB

 
Part Number
LYT24W0HEB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 1,750.70

1 Piece(s) 4 Day(s) or more Tr 24524P2601601915184

Loading...

  1. 1

Basic Information

Screw Types Trapezoid Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For through hole Coating Y/N NA
Threaded Direction Right

Please check the type/dimensions/specifications of the part LYT24W0HEB in the Spiral Flute Tap for Through Hole for Trapezoidal Threads_SL-Tr series.

Similar Part Numbers

Part Number
LYT14S0HEB
LYT16S0HEB
LYT16U0HEB
LYT25W0HEB
LYT26W0HEB
LYT28W0HEB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 761.37

1 Piece(s) 4 Day(s) or more Tr 14323P19095119123

SGD 916.47

1 Piece(s) 4 Day(s) or more Tr 16325P2001001310133

SGD 916.47

1 Piece(s) 4 Day(s) or more Tr 16422.5P220120129123

SGD 1,885.56

1 Piece(s) 4 Day(s) or more Tr 25525P2701702015184

SGD 2,001.16

1 Piece(s) 4 Day(s) or more Tr 26527P2801802117204

SGD 2,241.99

1 Piece(s) 4 Day(s) or more Tr 28528P2901902217204

Tech Support