(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Carbide Taps_N-CT-SP (Part Numbers)

Spiral Fluted Carbide Taps_N-CT-SP

[Features]
· A carbide spiral tap; ideal for mass-production tapping of materials such as aluminum casting (AC), aluminum die casting (ADC) and zinc diecasting (ZDC).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY018RSKWB

 
Part Number
SY018RSKWB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 1,139.90

1 Piece(s) 9 Day(s) M182.5100P4351411144

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Carbide
work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part SY018RSKWB in the Spiral Fluted Carbide Taps_N-CT-SP series.

Similar Part Numbers

Part Number
SY012OSKWB
SY012PSKWB
SY014OSKWB
SY020OSKWB
SY020RSKWB
SY3.0GRKWB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 473.10

1 Piece(s) 7 Day(s) M121.582P4248.56.593

SGD 382.79

1 Piece(s) 4 Day(s) or more M121.7582P4308.56.593

SGD 510.91

1 Piece(s) 4 Day(s) or more M141.588P42410.58113

SGD 1,396.64

1 Piece(s) 8 Day(s) M201.595P4241512154

SGD 1,093.40

1 Piece(s) 7 Day(s) M202.5105P4351512154

SGD 139.07

1 Piece(s) 4 Day(s) or more M30.546P31143.263

Tech Support