(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back (Part Numbers)

Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back

White carpenter's square.
[Features]
· Easy-to-read black scale on a white background.
· The thin flat edges fit well against thin materials for easy scribing and measuring work.
· The hard coating makes it more resistant to peeling than conventional colored carpenter's squares.
· With same scale (cm or shaku) on the front side and back side.
[Applications]
· Use for scribing work and measuring lengths and right squareness.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

11172

Carpenter's Scale Flat White Same Scale Front And Back specification

11170 specification

11170 image

11170 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 15 cm / inside 10 cm
  • Scale on front side, short branch: outside 7.5 cm / inside 7 cm
  • Scale on back side, long branch: outside 15 cm / inside 10 cm
  • Scale on back side, short branch: outside 7.5 cm / inside 7 cm
  • Main body size: 160 (80) × 15 × 1 mm
  • Product mass: 26 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.3 mm
  • Materials: stainless steel

11171 specification

11171 image

11171 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 30 cm / inside 30 cm
  • Scale on front side, short branch: outside 15 cm / inside 10 cm
  • Scale on back side, long branch: outside 30 cm / inside 30 cm
  • Scale on back side, short branch: outside 15 cm / inside 10 cm
  • Main body size: 320 (160) × 15 × 1 mm
  • Product mass: 54 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.3 mm
  • Materials: stainless steel

11172 specification

11172 image

11172 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 50 cm / inside 45 cm
  • Scale on front side, short branch: outside 25 cm / inside 20 cm
  • Scale on back side, long branch: outside 50 cm / inside 45 cm
  • Scale on back side, short branch: outside 25 cm / inside 20 cm
  • Main body size: 520 (260) × 15 × 1 mm
  • Product mass: 90 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.4 mm
  • Materials: stainless steel
Part Number
11172
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLong branch (short branch)
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Tolerance for length
(mm)
Japanese shaku/sun scale on front side: long branch (outer scale) Product name JAN code Mass
(g)

SGD 37.30

1 Piece(s) 8 Day(s) 520 (260)5045 cm25 cm20 cm50 cm45 cm25 cm20 cm±0.4-50 cm same scale front and back496091011172190

Loading...

  1. 1

Basic Information

Shape Same thickness Material Stainless Steel Thickness(mm) 1
Width(mm) 15 Perpendicularity(mm) 0.1 or less per 100 mm

Please check the type/dimensions/specifications of the part 11172 in the Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back series.

Similar Part Numbers

Part Number
11170
11171
11173
11174
11176
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLong branch (short branch)
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Tolerance for length
(mm)
Japanese shaku/sun scale on front side: long branch (outer scale) Product name JAN code Mass
(g)

SGD 27.80

1 Piece(s) 8 Day(s) 160 (80)1510 cm7.5 cm7 cm15 cm10 cm7.5 cm7 cm±0.3-15 cm same scale front and back496091011170726

SGD 40.20

1 Piece(s) 8 Day(s) 320 (160)3030 cm15 cm10 cm30 cm30 cm15 cm10 cm±0.3-30 cm same scale front and back496091011171454

SGD 25.70

1 Piece(s) 8 Day(s) 160 (80)-3 sun2.5 sun2 sun5 sun3 sun2.5 sun2 sun±0.35 sun5 sun same scale front and back496091011173826

SGD 35.20

1 Piece(s) 8 Day(s) 320 (160)-7 sun5 sun4 sun1 shaku7 sun5 sun4 sun±0.31 shaku1 shaku same scale front and back496091011174554

SGD 37.70

1 Piece(s) 8 Day(s) 520 (260)-1 shaku 3 sun8 sun7 sun1 shaku 6 sun1 shaku 3 sun8 sun7 sun±0.41 shaku 6 sun1 shaku 6 sun same scale front and back496091011176990

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)