(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carpenter's Square Flat Corner White (Part Numbers)

Carpenter's Square Flat Corner White

Click this image to zoom it.

Move the mouse over the image to zoom

Carpenter's square with a white paint finish.
[Features]
· Easy-to-read black scale on a white background.
· Finished with a hard coating to prevent peeling.
[Applications]
· Ideal for scribing work and measuring lengths and squareness.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

11104

Carpenter's Square Flat Corner White specification

11104 specification

11104 image

11104 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 30 cm / inside 30 cm
  • Scale on front side, short branch: outside 15 cm / inside 10 cm
  • Scale on back side, long branch: outside 1 shaku / inside 7 sun MS
  • Scale on back side, short branch: outside 5 sun / inside 4 sun
  • Main body size: 320 (160) × 15 × 1.4 mm
  • Product mass: 65 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.3 mm
  • Materials: stainless steel

11105 specification

11105 image

11105 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 1 shaku / inside 7 sun
  • Scale on front side, short branch: outside 5 sun / inside 4 sun
  • Scale on back side, long branch: outside 30 cm / inside 20 cm MS
  • Scale on back side, short branch: outside 15 cm / inside 10 cm
  • Main body size: 320 (160) × 15 × 1.4 mm
  • Product mass: 65 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.3 mm
  • Materials: stainless steel

11106 specification

11106 image

11106 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 50 cm / inside 45 cm
  • Scale on front side, short branch: outside 25 cm / inside 20 cm
  • Scale on back side, long branch: outside 6 shaku / inside 1 shaku 3 sun MS
  • Scale on back side, short branch: outside 8 sun / inside 7 sun
  • Main body size: 520 (260) × 15 × 1.4 mm
  • Product mass: 105 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.4 mm
  • Materials: stainless steel
Part Number
11104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLong branch (short branch)
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Tolerance for length
(mm)
Japanese shaku/sun scale on front side: long branch (outer scale) Product name JAN code Mass
(g)

SGD 38.20

1 Piece(s) 8 Day(s) 320 (160)3030 cm15 cm10 cm1 shaku7 sun MS5 sun4 sun±0.3-30 cm / 1 shaku combination scale496091011104265

Loading...

  1. 1

Basic Information

Shape Same thickness Material Stainless Steel Thickness(mm) 1.4
Width(mm) 15 Perpendicularity(mm) 0.1 or less per 100 mm

Please check the type/dimensions/specifications of the part 11104 in the Carpenter's Square Flat Corner White series.

Similar Part Numbers

Part Number
11105
11106
11107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLong branch (short branch)
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Tolerance for length
(mm)
Japanese shaku/sun scale on front side: long branch (outer scale) Product name JAN code Mass
(g)

SGD 38.20

1 Piece(s) 8 Day(s) 320 (160)-7 sun5 sun4 sun30 cm20 cm MS15 cm10 cm±0.31 shaku1 shaku / 30 cm combination scale496091011105965

SGD 40.70

1 Piece(s) 8 Day(s) 520 (260)5045 cm25 cm20 cm1 shaku 6 sun1 shaku 3 sun MS8 sun7 sun±0.4-50 cm / 1 shaku 6 sun combination scale4960910111066105

SGD 40.70

1 Piece(s) 8 Day(s) 520 (260)-1 shaku 3 sun8 sun7 sun50 cm40 cm MS25 cm20 cm±0.41 shaku 6 sun1 shaku 6 sun / 50 cm combination scale4960910111073105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)