(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Nipper Standard Blades, For Plastic (NM Blades)

Air Nipper Standard Blades, For Plastic (NM Blades)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Springless air nipper blades that utilize magnetic repulsion to open the blades.
· Eliminates problems caused by broken blade springs. Allows for 24-hour operation.
· The magnet features semi-permanent magnetism, and regular spring replacement is not required.
· Can be attached directly to the main body of Vessel air nippers.

Part Number

Configured Part Number is shown.

Air Nipper Standard Blades, For Plastic (NM Blades): Related images

360246/360261

Air Nipper Standard Blades, For Plastic (NM Blades): Related images

360247/360262

Air Nipper Standard Blades, For Plastic (NM Blades): Related images

360248/360263

Part Number
360246
360247
360248
360261
360262
360263
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapability (Soft Resin) φ
(mm)
Capability (Hard Resin) φ
(mm)
Height
(mm)
JAN Code Applicable type Mass
(g)

SGD 166.53

1 Piece(s) 7 Day(s) or more 7.05.0124907587372765GT-NS20 / N20 / NR20 / NB20116

SGD 100.18

1 Piece(s) 10 Day(s) or more 7.05.0124907587372772GT-NS20 / N20 / NR20 / NB20124

SGD 111.89

1 Piece(s) 4 Day(s) or more 7.05.0124907587372789GT-NS20 / N20 / NR20 / NB20129

SGD 179.54

1 Piece(s) 11 Day(s) 10.06.5174907587372918GT-NS30 / N30 / NR30 / NB30360

SGD 154.82

1 Piece(s) 11 Day(s) 10.06.5174907587372925GT-NS30 / N30 / NR30 / NB30380

SGD 143.12

1 Piece(s) 11 Day(s) 10.06.5174907587372932GT-NS30 / N30 / NR30 / NB30358

Loading...

  1. 1

Basic Information

Product Type Replacement Blade

Tech Support