(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert D (55° Diamond) 2NC-DCGT-N-FV

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
2NCDCGT070204NFVBNC2010
2NCDCGT070204NFVBNC2020
2NCDCGT11T304NFVBNC2010
2NCDCGT11T304NFVBNC2020
2NCDCGT11T308NFVBNC2010
2NCDCGT11T308NFVBNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Hole Diameter
(mm)

SGD 96.89

1 Piece(s) 7 Day(s) or more 0.4BNC2010ø6.352.382.4ø2.8

SGD 96.89

1 Piece(s) 7 Day(s) or more 0.4BNC2020ø6.352.382.4ø2.8

SGD 96.89

1 Piece(s) 7 Day(s) or more 0.4BNC2010ø9.5253.972.4ø4.4

SGD 96.89

1 Piece(s) 7 Day(s) or more 0.4BNC2020ø9.5253.972.4ø4.4

SGD 96.89

1 Piece(s) 7 Day(s) or more 0.8BNC2010ø9.5253.972ø4.4

SGD 96.89

1 Piece(s) 7 Day(s) or more 0.8BNC2020ø9.5253.972ø4.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material High-Hardness Material Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Specification Details For hardened steel machining Material Coated SUMIBORON

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)