(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert D (55° Diamond) 4NC-DNGG-N-SV

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
4NCDNGG150408NSVBNC2010
4NCDNGG150408NSVBNC2020
4NCDNGG150412NSVBNC2010
4NCDNGG150412NSVBNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)

SGD 124.51

1 Piece(s) 7 Day(s) or more 0.8BNC20102.1

SGD 124.51

1 Piece(s) 7 Day(s) or more 0.8BNC20202.1

SGD 124.51

1 Piece(s) 7 Day(s) or more 1.2BNC20102

SGD 124.51

1 Piece(s) 7 Day(s) or more 1.2BNC20202

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 4
Work Material High-Hardness Material Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Specification Details For machining to remove carburized and quenched layers Inscribed circle(mm) ø12.7
Thickness(mm) 4.76 Material Coated SUMIBORON Hole Diameter(mm) ø5.16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)