(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check-Pins for Bored Holes in Thread Form Tapping for R-Y Taps._CPR-Y

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPRY2.0E
CPRY2.5F
CPRY2.6F
CPRY3.0G
CPRY4.0I
CPRY5.0K
CPRY6.0M
CPRY8.0N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shape l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90% Percentage of Thread Engagement 75% Percentage of Thread Engagement 60%

SGD 18.56

1 Piece(s) 9 Day(s) M2429311.54.57.51.831.861.89

SGD 15.29

1 Piece(s) 9 Day(s) M2.54410312582.312.342.37

SGD 14.79

1 Piece(s) 9 Day(s) M2.64410312582.412.442.47

SGD 14.36

1 Piece(s) 9 Day(s) M346134126.5112.782.832.87

SGD 13.96

1 Piece(s) 9 Day(s) M452165128143.693.753.81

SGD 14.26

1 Piece(s) 9 Day(s) M560165.5128144.654.714.77

SGD 14.66

1 Piece(s) 9 Day(s) M662196129.5175.555.635.7

SGD 18.36

1 Piece(s) 9 Day(s) M870256.22212.5237.427.537.63

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Thread-cutting-related tool

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)