(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T (Part Numbers)

Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T

[Features]
· (Taper type) Roll tap pilot hole check pin that can be used to easily check pilot hole diameters with the 1 tool.
· High-speed tool steel is used out of consideration for abrasion resistance.
· Can be used for both through-holes and blind-holes if the latter has ample room.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPRTU08N

 
Part Number
CPRTU08N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

SGD 38.70

1 Piece(s) 9 Day(s) unified1/220-27.412912212.0612.207.719.7

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPRTU08N in the Check Pins for Bored Holes in Thread Form Tapping (Taper Type)_CPR-T series.

Similar Part Numbers

Part Number
CPRT012O
CPRT012P
CPRT2.0E
CPRTU08R
CPRTUN2D
CPRTUN2E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

SGD 36.65

1 Piece(s) 9 Day(s) MeterM121.5-27.412912211.2211.347.719.7

SGD 32.56

1 Piece(s) 9 Day(s) MeterM121.75-27.412912211.0911.237.719.7

SGD 22.32

1 Piece(s) 9 Day(s) MeterM20.4-732.5511.791.8416

SGD 38.70

1 Piece(s) 9 Day(s) unified1/213-27.412912211.7011.927.719.7

SGD 25.40

1 Piece(s) 9 Day(s) unifiedNo.264-832.5511.982.061.56.5

SGD 25.40

1 Piece(s) 9 Day(s) unifiedNo.256-832.5511.962.041.56.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)