(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S (Part Numbers)

Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S

[Features]
· (Straight type) Roll tap check pin that can be used to check several types of pilot hole diameters and pilot hole depth.
· High-speed tool steel is used out of consideration for abrasion resistance.
· Can be used for blind holes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPRSU06M

 
Part Number
CPRSU06M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)

SGD 49.96

1 Piece(s) 9 Day(s) unified3/824-27.5108.999.1014.319.123.8

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Shape 1

Please check the type/dimensions/specifications of the part CPRSU06M in the Check Pins for Bored Hole in Thread Form Tapping (Straight Type)_CPR-S series.

Similar Part Numbers

Part Number
CPRS012O
CPRS012P
CPRS2.0E
CPRSU06P
CPRSU07N
CPRSU08N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)

SGD 50.98

1 Piece(s) 9 Day(s) MeterM121.5121331211.2211.34182430

SGD 44.84

1 Piece(s) 9 Day(s) MeterM121.75121331211.0911.23182430

SGD 30.71

1 Piece(s) 9 Day(s) MeterM20.441.55.531.791.84345

SGD 49.96

1 Piece(s) 9 Day(s) unified3/816-27.5108.728.8914.319.123.8

SGD 50.98

1 Piece(s) 9 Day(s) unified7/1620121331210.4810.6216.722.227.8

SGD 53.03

1 Piece(s) 9 Day(s) unified1/220121331212.0612.2019.125.431.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)