(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Bicycle Threads_HT-BC (Part Numbers)

Hand Taps for Bicycle Threads_HT-BC

[Features]
· Tap for bicycle screw threading (general purpose).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYBC01RHEB5

 
Part Number
TYBC01RHEB5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 35.63

1 Piece(s) 8 Day(s) 5/16265P70196.25831

Loading...

  1. 1

Basic Information

Screw Types Other Tool Material Type High-speed steel Tap Type Hand Tap
Coating Y/N NA Coating Type Non-Coated Class P3

Please check the type/dimensions/specifications of the part TYBC01RHEB5 in the Hand Taps for Bicycle Threads_HT-BC series.

Similar Part Numbers

Part Number
TYBC01RHEBA
TYBC02RHEB5
TYBC02RHEBA
TYBC03RHEB5
TYBC03RHEBA
TYBC04RHEB5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 35.63

1 Piece(s) 8 Day(s) 5/16261.5P70196.25831

SGD 39.72

1 Piece(s) 8 Day(s) 3/8265P752375.5841

SGD 39.72

1 Piece(s) 8 Day(s) 3/8261.5P752375.5841

SGD 55.28

1 Piece(s) 8 Day(s) 7/16265P82268.56.5941

SGD 55.28

1 Piece(s) 8 Day(s) 7/16261.5P82268.56.5941

SGD 65.01

1 Piece(s) 8 Day(s) 1/2205P882610.581141

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)