(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Bicycle Tire Valve Threads_HT-CTV (Part Numbers)

Hand Taps for Bicycle Tire Valve Threads_HT-CTV

[Features]
· Tap for vehicle tire valve screw threading.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYCV5IRLEBA

 
Part Number
TYCV5IRLEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 28.57

1 Piece(s) 8 Day(s) 53662P3152664.571

Loading...

  1. 1

Basic Information

Screw Types Other Chamfer threads 1.5P Tool Material Type High-speed steel
Tap Type Hand Tap Coating Y/N NA Coating Type Non-Coated
Number of Grooves 3

Please check the type/dimensions/specifications of the part TYCV5IRLEBA in the Hand Taps for Bicycle Tire Valve Threads_HT-CTV series.

Similar Part Numbers

Part Number
TY05V2QLEBA
TY06V1QLEBA
TYCV5MSLEBA
TYCV8JRLEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 28.57

1 Piece(s) 8 Day(s) 5262P2152664.571

SGD 28.57

1 Piece(s) 8 Day(s) 6162P2152664.571

SGD 28.57

1 Piece(s) 8 Day(s) 52462P4152664.571

SGD 35.63

1 Piece(s) 8 Day(s) 83270P318-6.2582

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)