(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Automobile Tire Valve Threads_HT-TV (Part Numbers)

Hand Taps for Automobile Tire Valve Threads_HT-TV

[Features]
· Tap for vehicle tire valve screw threading.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TY10V1QLEBA

 
Part Number
TY10V1QLEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 39.72

1 Piece(s) 8 Day(s) 10175P223-75.5842

Loading...

  1. 1

Basic Information

Screw Types Other Chamfer threads 1.5P Tool Material Type High-speed steel
Tap Type Hand Tap Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part TY10V1QLEBA in the Hand Taps for Automobile Tire Valve Threads_HT-TV series.

Similar Part Numbers

Part Number
TY08V1SLEBA
TY08V2QLEBA
TY09V1QLEBA
TY10V2RLEBA
TY11V1RLEBA
TY12V1RLEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 35.63

1 Piece(s) 8 Day(s) 8170P419-6.25832

SGD 35.63

1 Piece(s) 8 Day(s) 8270P219-6.25832

SGD 39.72

1 Piece(s) 8 Day(s) 9175P223-75.5842

SGD 55.28

1 Piece(s) 8 Day(s) 10282P326-8.56.5942

SGD 55.28

1 Piece(s) 8 Day(s) 11182P326-8.56.5942

SGD 65.01

1 Piece(s) 8 Day(s) 12188P326-10.581142

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)