(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Pointed Taps for General Purpose_IPO (Part Numbers)

Spiral Pointed Taps for General Purpose_IPO

[Features]
· Through-hole tap for low speed machining with a drilling machine.
· Use for machining iron products (SPC, SS400, etc.) that are commonly available.
· Has a surface treatment (oxide treated) that is ideal for machining iron.
· Machines small amounts of female threads for product prototypes.
· The biting part has a twisted groove to discharge scrap in the same direction as bit movement, for use with through holes.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PI75.0KBP

 
Part Number
PI75.0KBP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 9.93

1 Piece(s) 9 Day(s) M50.86013225.54.571

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type Other Number of Grooves 3
Surface Treatment Oxide Treatment

Please check the type/dimensions/specifications of the part PI75.0KBP in the Spiral Pointed Taps for General Purpose_IPO series.

Similar Part Numbers

Part Number
PI7010OBP
PI73.0GBP
PI74.0IBP
PI76.0MBP
PI78.0NBP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 19.56

1 Piece(s) 9 Day(s) M101.57523-75.582

SGD 9.89

1 Piece(s) 9 Day(s) M30.54691443.261

SGD 9.68

1 Piece(s) 8 Day(s) M40.75211175471

SGD 10.02

1 Piece(s) 8 Day(s) M6162152664.571

SGD 13.64

1 Piece(s) 9 Day(s) M81.257019-6.2582

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)