(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps 1.5P_SP-1.5P (Part Numbers)

Spiral Fluted Taps 1.5P_SP-1.5P

■ The SP 1.5P has a shorter cutting chamferthan usual and there is no convex center atthe end. This makes it the best spiral flute tapfor machining a blind hole that does not havethe pilot hole length for processing the threadlength.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY1.8DPNEBA

 
Part Number
SY1.8DPNEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 40.67

1 Piece(s) 8 Day(s) M1.80.3542P16.3-32.5522

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) Tap Type Spiral Tap Hole type For blind hole

Please check the type/dimensions/specifications of the part SY1.8DPNEBA in the Spiral Fluted Taps 1.5P_SP-1.5P series.

Similar Part Numbers

Part Number
SY012NQNEBA
SY012OQNEBA
SY012PQNEBA
SY2.0EPNEBA
SY2.3EPNEBA
SY2.5FPNEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 47.94

1 Piece(s) 8 Day(s) M121.2582P226-8.56.5934

SGD 47.94

1 Piece(s) 8 Day(s) M121.582P226-8.56.5934

SGD 32.72

1 Piece(s) 9 Day(s) M121.7582P226-8.56.5934

SGD 24.31

1 Piece(s) 9 Day(s) M20.442P17.21232.5523

SGD 29.62

1 Piece(s) 8 Day(s) M2.30.442P17.21232.5523

SGD 24.89

1 Piece(s) 8 Day(s) M2.50.4546P18.11432.5523

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)