(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ambient Thermo-Hygrometer AD-5685

Ambient Thermo-Hygrometer AD-5685

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Relative humidity and absolute humidity switchable display.
・ Heatstroke index (WBGT) and dew point switchable display.
・ Alarm upper/lower limit setting for temperature and humidity is possible.
・ Red LED lamp and buzzer sound notify users of alarms.
・Max/min temperature automatic memory function.
・ 2 installation methods: wall mounted or tabletop.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5685

 
Part Number
AD-5685
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 105.58

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AD-5685 in the Ambient Thermo-Hygrometer AD-5685 series.

Tech Support